IESNA:LM-63-2002
[TEST]P1434431
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-927-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10580.1
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1611.3 1677.8 1725.3 1723.0 1684.9 1632.6 1506.7 1399.7 1409.3 1482.9 1618.4 1784.7 1991.5 2236.3 2602.2 2963.5 3253.4 3569.5 
3926.0 4220.6 4237.3 4132.7 3852.3 3353.2 2507.2 1846.5 1739.6 1354.6 922.1 712.9 558.5 399.2 316.1 249.5 178.2 109.3 
52.3 0.0 
1611.3 1680.2 1727.7 1725.3 1687.3 1635.0 1506.7 1402.1 1409.3 1482.9 1616.0 1780.0 1977.2 2252.9 2652.2 2951.6 3289.1 3574.2 
3923.6 4232.5 4256.3 4151.7 3883.2 3391.2 2538.1 1877.4 1770.5 1409.3 962.5 732.0 565.6 408.8 320.8 259.0 194.9 123.6 
57.0 0.0 
1611.3 1673.0 1723.0 1730.1 1699.2 1663.5 1549.5 1437.8 1421.1 1492.4 1606.5 1765.7 1963.0 2205.4 2637.9 2963.5 3289.1 3564.7 
3883.2 4234.9 4346.6 4268.2 4056.7 3631.3 2913.6 2129.3 1998.6 1646.9 1264.3 907.8 684.4 515.7 385.0 301.8 232.9 137.8 
66.5 0.0 
1611.3 1670.7 1723.0 1749.1 1727.7 1708.7 1635.0 1513.8 1454.4 1490.1 1592.2 1742.0 1932.1 2162.6 2421.6 2782.9 3141.7 3436.4 
3776.2 4120.8 4379.9 4406.0 4249.2 3937.8 3327.1 2426.4 2276.7 1858.4 1509.1 1195.4 934.0 696.3 513.3 368.4 280.4 
173.5 73.7 0.0 
1611.3 1675.4 1727.7 1772.9 1787.1 1787.1 1761.0 1677.8 1587.5 1570.9 1639.8 1775.2 1967.7 2200.6 2457.3 2725.8 3068.0 3407.9 
3733.5 4049.5 4365.6 4572.4 4546.2 4344.2 3937.8 3094.2 2894.6 2169.7 1639.8 1326.1 1067.0 850.8 689.2 532.3 394.5 
280.4 102.2 0.0 
1611.3 1665.9 1720.6 1782.4 1829.9 1860.8 1882.2 1870.3 1822.8 1791.9 1825.1 1925.0 2088.9 2312.3 2580.9 2875.5 3167.9 3434.0 
3709.7 3947.3 4201.6 4493.9 4657.9 4619.9 4382.2 3945.0 3797.6 3022.9 1925.0 1223.9 941.1 741.5 565.6 442.0 316.1 
204.4 92.7 0.0 
1611.3 1663.5 1718.2 1789.5 1875.0 1953.5 2020.0 2091.3 2131.7 2157.8 2217.3 2319.4 2471.5 2697.3 2961.1 3243.9 3500.6 3726.3 
3866.5 3987.7 4099.4 4275.3 4586.6 5038.1 5306.7 5359.0 5342.3 5128.5 4206.4 2742.5 1528.1 976.7 743.8 553.7 
363.6 192.5 76.0 0.0 
1611.3 1654.0 1708.7 1782.4 1875.0 1991.5 2122.2 2267.2 2421.6 2576.1 2694.9 2820.9 2999.1 3210.6 3483.9 3745.3 3985.4 
4137.5 4284.8 4358.5 4436.9 4572.4 4817.1 5209.3 5881.8 6464.0 6483.0 6145.6 5259.2 4234.9 3079.9 1794.2 979.1 
646.4 456.3 294.7 111.7 0.0 
1611.3 1649.3 1703.9 1780.0 1879.8 1989.1 2124.6 2274.3 2445.4 2618.9 2778.1 2911.2 3084.7 3303.3 3567.1 3826.1 4063.8 
4201.6 4349.0 4432.1 4510.6 4648.4 4888.4 5268.7 5915.1 6468.8 6466.4 6169.4 5297.2 4234.9 2965.9 1725.3 969.6 
627.4 456.3 301.8 114.1 0.0 
1611.3 1639.8 1694.4 1765.7 1867.9 1982.0 2131.7 2314.7 2540.5 2816.1 3120.3 3453.0 3830.9 4225.4 4584.2 4876.5 5038.1 
5121.3 5159.3 5116.6 5126.1 5218.8 5292.4 5344.7 5061.9 4551.0 4446.4 4137.5 3816.6 2980.1 1768.1 1017.1 715.3 
491.9 370.7 278.0 123.6 0.0 
1611.3 1627.9 1670.7 1742.0 1825.1 1932.1 2072.3 2229.1 2433.5 2678.3 2961.1 3260.5 3621.8 3997.2 4382.2 4722.1 4966.8 
5133.2 5223.5 5242.5 5311.4 5468.3 5651.3 5653.7 5332.8 4890.8 4793.4 4303.8 3434.0 2433.5 1623.1 1083.7 696.3 
446.8 294.7 190.1 78.4 0.0 
1611.3 1625.5 1656.4 1723.0 1799.0 1898.8 2015.3 2155.5 2329.0 2533.3 2794.7 3060.9 3367.5 3664.5 3985.4 4261.0 4453.5 
4546.2 4596.1 4586.6 4612.8 4729.2 4883.7 4912.2 4714.9 4379.9 4313.3 3916.4 3194.0 2414.5 1711.1 1145.5 720.1 
439.6 261.4 175.9 64.2 0.0 
1611.3 1620.8 1644.5 1694.4 1756.2 1829.9 1922.6 2031.9 2155.5 2302.8 2473.9 2671.2 2870.8 3060.9 3258.2 3426.9 3524.3 
3519.6 3488.7 3412.6 3353.2 3403.1 3510.1 3583.7 3529.1 3386.5 3348.5 3120.3 2604.6 1960.6 1335.6 860.3 613.1 
437.3 316.1 213.9 85.6 0.0 
1611.3 1597.0 1592.2 1599.4 1608.9 1604.1 1589.9 1573.2 1544.7 1520.9 1511.4 1516.2 1535.2 1568.5 1627.9 1675.4 1703.9 1687.3 1623.1 
1535.2 1435.4 1349.8 1269.0 1190.6 1088.4 986.2 962.5 879.3 789.0 710.6 641.7 572.7 503.8 423.0 358.8 285.2 130.7 0.0 
1611.3 1573.2 1530.5 1468.7 1395.0 1314.2 1247.7 1204.9 1185.9 1185.9 1204.9 1228.6 1259.5 1304.7 1338.0 1376.0 1390.2 1385.5 1345.1 
1245.3 1131.2 1024.3 929.2 836.5 753.3 682.1 674.9 636.9 591.7 549.0 506.2 461.0 408.8 347.0 287.6 221.0 90.3 0.0 
1611.3 1547.1 1449.7 1318.9 1204.9 1150.2 1143.1 1164.5 1181.1 1188.2 1190.6 1188.2 1193.0 1188.2 1183.5 1178.7 1162.1 1131.2 1081.3 
1014.8 924.5 838.9 755.7 686.8 632.1 589.4 579.9 549.0 515.7 480.0 437.3 389.7 337.5 270.9 197.2 126.0 54.7 0.0 
1611.3 1523.3 1373.6 1200.1 1124.1 1136.0 1181.1 1209.6 1221.5 1221.5 1209.6 1193.0 1169.2 1143.1 1119.3 1090.8 1052.8 1005.3 955.3 
900.7 836.5 774.7 720.1 677.3 636.9 598.9 591.7 549.0 522.8 503.8 496.7 458.7 408.8 325.6 232.9 142.6 85.6 0.0 
1611.3 1499.6 1299.9 1131.2 1114.6 1171.6 1226.3 1257.2 1264.3 1252.4 1226.3 1193.0 1162.1 1128.8 1078.9 1026.6 976.7 934.0 879.3 
824.6 774.7 732.0 698.7 670.2 617.9 579.9 575.1 551.3 534.7 584.6 606.0 572.7 520.4 437.3 316.1 218.6 164.0 0.0 
1611.3 1480.5 1247.7 1100.3 1133.6 1207.3 1266.7 1297.6 1302.3 1280.9 1242.9 1195.4 1147.8 1093.2 1038.5 981.5 919.7 857.9 798.5 
741.5 698.7 667.8 639.3 589.4 558.5 520.4 515.7 491.9 501.4 570.4 544.2 496.7 442.0 373.1 280.4 235.3 171.1 0.0 
1611.3 1459.2 1214.4 1090.8 1143.1 1228.6 1292.8 1326.1 1326.1 1302.3 1254.8 1197.7 1136.0 1059.9 1002.9 943.5 865.0 784.2 724.8 
682.1 663.0 622.6 587.0 546.6 508.6 470.5 465.8 449.2 484.8 508.6 458.7 399.2 344.6 275.7 230.5 211.5 128.3 0.0 
1611.3 1463.9 1204.9 1093.2 1152.6 1242.9 1307.1 1335.6 1335.6 1309.4 1259.5 1200.1 1126.5 1031.4 962.5 903.1 810.4 734.3 679.7 
655.9 629.8 601.3 565.6 530.0 491.9 453.9 449.2 442.0 480.0 465.8 408.8 387.4 349.3 275.7 223.4 185.4 99.8 0.0 
1611.3 1466.3 1185.9 1088.4 1155.0 1240.5 1299.9 1328.5 1326.1 1297.6 1254.8 1197.7 1116.9 1031.4 962.5 898.3 808.0 729.6 670.2 
655.9 617.9 594.1 553.7 520.4 482.4 449.2 442.0 437.3 475.3 456.3 399.2 373.1 328.0 244.8 209.1 173.5 90.3 0.0 
